Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-MZ-EMV-Ex PG - HSK-EMV-Ex-e Cable Glands
Bill of material
HSK-MZ-EMV-Ex 1.617.4200.15
AG
Thread
PG 42
D1
28-31 mm
GL
9.0 mm
H
51 mm
SW
57 mm
DT
Operating Temperature
BN
Order No.
1.617.4200.15
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices